SPARK-3P-WL62031XI

SparkLAN WL62031XI Wi-Fi 6 and BLE 5.3 module

SPARK-3P-WL62031XI

From: SparkLAN
Order now

Overview

SparkLAN provides top-quality wireless solutions, including both Commercial and Industrial-grade wireless modules, with technical support and consultation for development and production.

 

The WL62031XI is a combo transceiver module, supporting Wi-Fi 6 2.4GHz and Bluetooth® 5.3 Low Energy. This device is ideal for use in cost sensitive embedded applications with a Linux or RTOS host running TCP/IP, where the peak throughput requirement is 50Mbps maximum (based on the ideal connection situation) at the IP layer. The highly integrated WL62031XI module could be applied in applications such as Home automation, Medical, Sports and fitness, Grid infrastructure.

Features
  • Highly optimized Wi-Fi 6 and Bluetooth® Low Energy 5.3 system for low cost embedded IoT applications
  • Support Linux and Free RTOS application processors
  • Support 3-Wire or 1-Wire PTA for external coexistence with additional 2.4GHz radios
  • Multirole support e.g. STA and AP to connect directly with other Wi-Fi devices on different RF channels (Wi-Fi networks)
  • MAC, Baseband and RF Transceiver with support for IEEE 802.11ax Wi-Fi 6
  • Hardware-based encryption and decryption using supporting WPA2 and WPA3
  • TWT and OFDMA for optimal embedded performance
  • Bluetooth 5.3 supporting long-range and high-speed PHYs (up to 2 Mbps)
  • Supports 4-bit SDIO and SPI host interfaces
Wi-Fi products
CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC
Download View video with transcript Video

Order & start development

Daughter card

SPARK-WL62031XI

Wi-Fi 6 with Bluetooth® Low Energy 5.3 combo SiP module

Supported products & hardware

SPARK-WL62031XI

Wi-Fi 6 with Bluetooth® Low Energy 5.3 combo SiP module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact SparkLAN.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.