SIMPLELINK-SDK-LVGL-PLUGIN

SIMPLELINK-SDK-LVGL-PLUGIN

Downloads

Overview

The SimpleLink™ SDK LVGL Plugin is a companion software package that enables advanced graphics capabilities on various SimpleLink™ MCU platforms by integrating the free and open-source 3rd party library, LittlevGL, into the SimpleLink SDK ecosystem. The Plug-in provides example hardware abstraction layers and display drivers that allow developers to start building embedded GUIs on SimpleLink platforms with ease on reference hardware. This plug-in works alongside the SimpleLink MSP432P4 SDK, SimpleLink MSP432E4 SDK, SimpleLink CC13x2 and CC26x2 SDK, and SimpleLink CC32xx SDK.

Features
  • Demo projects that demonstrate LittlevGL graphics capabilities on BOOSTXL-SHARP128 and BOOSTXL-K350QVG-S1
  • LittlevGL open-source embedded GUI library:
    • Powerful building blocks: buttons, charts, lists, sliders, images, etc.
    • Advanced graphics with animations, anti-aliasing, opacity, smooth scrolling
    • Simultaneously use various input devices touchscreen, mouse, keyboard, encoder, buttons, etc.
    • Multi-language support with UTF-8 encoding
    • Fully customizable graphical elements

  • LittlevGL embedded GUI library and example source code
  • Display HAL/Driver for the BOOSTXL-SHARP128 and BOOSTXL-K350QVG-S1 BoosterPack™ plug-in modules
  • Sample applications
    • Sharp simple display
    • Kentec touch widgets

Download View video with transcript Video

Downloads

Plug-in

SIMPLELINK-SDK-LVGL-PLUGIN — SimpleLink™ SDK LittlevGL plug-in

Supported products & hardware

Supported products & hardware

Products
General-purpose MCUs
MSP432E401Y — SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM MSP432E411Y — SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Low-power 2.4-GHz products
CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
Sub-1 GHz wireless MCUs
CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Wi-Fi products
CC3220S — SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM CC3220SF — SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM CC3235S — SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM CC3235SF — SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 1MB Flash
Hardware development
Development kit
CC3220S-LAUNCHXL — CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL — CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC3235S — CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-CC3235SF — CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
Evaluation board
LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Browse Download options

Additional resources you might need

Software development kit (SDK)

SIMPLELINK-CC13X2-26X2-SDK — SimpleLink™ CC13x2 and CC26x2 software development kit

Supported products & hardware

Supported products & hardware

Hardware development
Development kit
LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
Evaluation board
LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X2-26X2-SDK — SimpleLink™ CC13x2 and CC26x2 software development kit (SDK) SIMPLELINK-CC32XX-SDK — SimpleLink™ Wi-Fi® CC32xx software development kit (SDK) SIMPLELINK-MSP432-SDK — SimpleLink MSP432 Software Development Kit (SDK)

Hardware development

DAUGHTER CARD
BOOSTXL-SHARP128 — Sharp® 128x128 Memory LCD and microSD Card TI BoosterPack™
DEVELOPMENT KIT
BOOSTXL-K350QVG-S1 — Kentec QVGA Display BoosterPack CC3220S-LAUNCHXL — CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL — CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC3235S — CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-CC3235SF — CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
EVALUATION BOARD
LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos