SIMPLELINK-SDK-BLUETOOTH-PLUGIN

SIMPLELINK-SDK-BLUETOOTH-PLUGIN

Downloads

Overview

The SimpleLink™ SDK Bluetooth Plugin is a companion software package that enables the use of a Bluetooth Network Processor (NWP) on a Host SimpleLink platform. This software package supports the MSP432P4, MSP432E4, and CC32xx devices as Host platforms, and the CC2650MODA, CC2640, and CC26x2R1 as Bluetooth Low Energy Network Processors. By using a supported Host platform along with a supported Network Processor, this two-chip solution can act as either a GAP Peripheral role or a GAP Central role. This software package works in tandem with a SimpleLink software development kit (SDK) to provide a portable and expandable Bluetooth programming suite. Through the ability to seamlessly and modularly add Bluetooth functionality (more specifically Bluetooth Low Energy/BLE) to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures.

For examples demonstrating the two-chip solution in a peripheral role, the plugin leverages the use of the TI Simple Application Processor (SAP) driver connected to a CC26xx Simple Network Processor (SNP) to provide a highly customizable hardware configuration. For software connectivity between the SAP and the SNP, an architecture agnostic HAL/Drivers layer is used to promote software portability and maximize collateral reuse.

For examples demonstrating the two-chip solution in a central role, communication between the NWP and the Host occurs through a UART serial interface using the Host Controller Interface (HCI) protocol. TI Vendor Specific HCI commands and a limited subset of Bluetooth LE HCI commands/events are supported to implement a Bluetooth application. By using TI Vendor Specific commands and events, the application can communicate with and access the BLE stack.

Features
  • Wide-ranging demo suite that showcases software features and demonstrates BLE functionality
  • Power management capability to enable low power or regular power modes
  • Comprehensive documentation and examples for each software components including software API Guides and User's Guides
  • GAP Central Role support
    • Host Controller Interface (HCI) protocol used for communication between the Host platform and the NWP
    • Supports Network Processor acting as Host Test      
    • Supports a subset of TI Vendor Specific HCI commands and Bluetooth LE HCI commands/events to the NWP
    • UART serial interface between the Network Processor and the Host
    • BLE 5 support
    • Support for Low Energy Secure Connection (LESC) Pairing
    • Tested with up to 4 peripherals connected simultaneously (but can support more than 4 connections)
    • Can demonstrate central device acting as an IOT Gateway through use with the SimpleLink BLE Azure Gateway Example Pack  
  • GAP Peripheral Role support
    • Enabled through use of the TI Simple Application Processor (SAP) driver that provides APIs to allow for a generic and portable interface between the MSP432 and CC26xx
    • BLE 4 and BLE 5 support
    • UART or SPI serial interface between the Network Processor and the Host
    • Various sample applications
    • Bluetooth profiles

  • Embedded libraries and source code
  • TI-RTOS kernel
  • Firmware images with common configurations for flashing devices
  • Comprehensive documentation and examples for each software components including software API Guides and User's Guides
  • BLE Sample Applications
    • Project Zero (Starting point for BLE development)
    • Simple Application Processor
    • Over-the-air firmware updates (OTA)
    • Sensor BoosterPack
    • LCD Text BoosterPack
    • BLE Wi-Fi Provisioning
    • Simple Central

Download View video with transcript Video

Downloads

Plug-in

SIMPLELINK-BLE-PLUGIN-AZURE-GATEWAY-EXAMPLE-PACK — SimpleLink™ Bluetooth low energy plug-in Azure™ gateway example pack

Supported products & hardware

Supported products & hardware

Products
General-purpose MCUs
MSP432E401Y — SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
Low-power 2.4-GHz products
CC2642R — SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
Hardware development
Development kit
MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
Evaluation board
LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Browse Download options
Plug-in

SIMPLELINK-SDK-BLUETOOTH-PLUGIN — Bluetooth Plug-in for SimpleLink™ MCU SDK

Supported products & hardware

Supported products & hardware

Products
General-purpose MCUs
MSP432E401Y — SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM MSP432E411Y — SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Low-power 2.4-GHz products
CC2640 — SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2642R — SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
Wi-Fi products
CC3220S — SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM CC3220SF — SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM CC3235S — SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM CC3235SF — SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 1MB Flash
Hardware development
Development kit
CC3220S-LAUNCHXL — CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL — CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC3235S — CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-CC3235SF — CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
Evaluation board
BOOSTXL-CC2650MA — TI SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack™ Plug-in Module LAUNCHXL-CC2640R2 — CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Browse Download options

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Technical article Predicting failures with condition monitoring, Part 1 PDF | HTML Apr 19, 2018

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment ENERGYTRACE — EnergyTrace Technology IAR-KICKSTART — IAR Embedded Workbench ULPADVISOR — ULP (Ultra-Low Power) Advisor
SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-MSP432-SDK — SimpleLink MSP432 Software Development Kit (SDK)

Hardware development

DEBUG PROBE
TMDSEMU110-U — XDS110 JTAG Debug Probe TMDSEMU200-U — XDS200 USB Debug Probe
EVALUATION BOARD
BOOSTXL-CC2650MA — TI SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack™ Plug-in Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos