SAYKAL-3P-MOIS

SAYKAL ELECTRONICS + Moving Off Information System + Radar Sensor

SAYKAL-3P-MOIS

Order now

Overview

The SAYKAL MOIS Radar Sensor utilizes Texas Instruments' AWR1843ABGABLQ1 radar sensor, operating in the 76-81 GHz frequency band. This innovative and robust sensing unit is designed for automotive out-of-cabin applications, providing high-performance short-range detection. The MOIS (Moving Off Information System) functionality is specifically developed to enhance safety for vulnerable road users such as pedestrians and cyclists, especially around Commercial vehicles. The radar sensor detects obstacles or pedestrians in front of the vehicle and in areas where there is a risk of collision. It generates warnings based on the distance to the object, allowing drivers to manage potential risks. Additionally, the system provides varying levels of alerts based on adjustable distance thresholds, enabling aids like automatic braking when necessary. 

The SAYKAL MOIS Radar Sensor complies with ECE R 159 regulation.

Features
  • High-performance short-range radar sensor application at 76-81 GHz 
  • Firmware update with CAN bus
  • Object detection and tracking
  • Configurable azimuth FOV up to 160° and scanning zone up to 30m
  • Configurable sensor position and tilt
  • Detection of position, relative Speed, direction of motion, ground speed
  • Power input from 7V to 60V with reverse connection protection
Automotive mmWave radar sensors
AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
Download View video with transcript Video

Order & start development

Evaluation board

MOIS — SAYKAL moving off information system

Supported products & hardware

MOIS SAYKAL moving off information system

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Saykal Elektronik A.S..
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.