SAYKAL-3P-BSIS

SAYKAL ELECTRONICS + Blind Spot Information System + Radar Sensor

SAYKAL-3P-BSIS

Order now

Overview

The SAYKAL BSIS Radar Sensor is powered by Texas Instruments' AWR1843ABGABLQ1, a single-chip radar sensor operating in the 76-81 GHz frequency band. This advanced sensor is specifically designed for automotive applications, offering reliable and high-performance short-range detection. Blind Spot Information System (BSIS), assists drivers in avoiding side collisions during lane changes and passing maneuvers by detecting objects in the vehicle’s blind spot.
When the BSIS identifies moving objects in the blind spot zone, it issues visual and audible warnings, ensuring a safer driving experience.  The BSIS radar sensor complies with the ECE R151 regulation.

Features
  • High-performance short-range radar sensor application at 76-81 GHz 
  • Firmware update with CAN bus
  • Object detection and tracking
  • Configurable azimuth FOV up to 160° and scanning zone up to 30m
  • Configurable sensor position and tilt
  • Detection of position, relative speed, direction of motion, ground speed
  • Power input from 7V to 60V with reverse connection protection
Automotive mmWave radar sensors
AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
Download View video with transcript Video

Order & start development

Evaluation board

BSIS — SAYKAL blind spot information system

Supported products & hardware

BSIS SAYKAL blind spot information system

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Saykal Elektronik A.S..
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.