RFBEAM-3P-V-MD3

RFbeam V-MD3 waterproof sensor based on IWR6843

RFBEAM-3P-V-MD3

Order now

Overview

The V-MD3 is a high-end 3D radar transceiver that features integrated signal processing and tracking algorithms. It can accurately measure the speed, direction, distance and angle (both azimuth and elevation) of both moving and stationary objects. Its digital architecture and broad power supply range ensure ease of use in both standalone and MCU-based applications.

This sensor is equipped with an IWR6843 RF front end and an FPGA, providing an Ethernet connection within a rugged IP-65 housing with M12 connectors. The radar front end features 3 transmit (TX) and 4 receive (RX) patch antennas, paired with a robust FPGA signal processing chain. It includes an Ethernet connection for data readout and sensor configuration, along with two configurable digital outputs for applications such as area surveillance or collision avoidance systems. The sensor allows data readout from various processing stages, providing maximum flexibility for seamless integration into diverse customer environments.

Features
  • Typical detection distance: 30m for persons and 80m for cars
  • Measures speed, direction, distance and angle of multiple static or moving objects
  • Target list output over 100BASE-T Ethernet
  • 2 configurable digital outputs with overcurrent protection
  • Wide power supply range from 8V to 32V
  • Rugged water-proof housing with M12 connectors for harsh conditions
Industrial mmWave radar sensors
IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
Download View video with transcript Video

Order & start development

Evaluation board

V-MD3_M12-EVAL-RFB-00A — V-MD3 evaluation kit with powerful PC software, connection cables and power supply

Supported products & hardware

V-MD3_M12-EVAL-RFB-00A V-MD3 evaluation kit with powerful PC software, connection cables and power supply

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact RFbeam Microwave GmbH.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.