RFBEAM-3P-V-LD3-RFB
Overview
The V-LD3-RFB sensor module, powered by TI's IWRL6432 chipset, excels in human detection and multi-object tracking up to 20 meters. It is compatible with TI’s low-power software development kit (SDK), preloaded with a human presence detection demo and classifier. Featuring optimized antennas and pre-calibration, the V-LD3-RFB streamlines development.
Features
- 110° by 50° field of view onboard antenna
- 57GHz to 61GHz for best CE/FCC compliance
- Generates 3D point cloud through UART
- Compact 20mm by 25mm, SMT or FFC connection
- Pre-calibrated and tested for plug-and-play use
- Compatible with TI's low power SDK
An evaluation kit provides SPI, JTAG, and CAN access. Connect via USB-C to leverage TI’s IWRL6432 capabilities.
Industrial mmWave radar sensors
Order & start development
V-LD3-RFB — RFbeam IWRL6432 Module
V-LD3-RFB — RFbeam IWRL6432 Module
V-LD3-RFB-EVM — RFbeam IWRL6432 Module Evaluation Kit
V-LD3-RFB-EVM — RFbeam IWRL6432 Module Evaluation Kit
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.