PMP9498

Automotive Reverse Battery Protection Reference Design with Overcurrent and Overvoltage Shutoff

PMP9498

Design files

Overview

The PMP9498 reference design is a complete front-end protection solution for automotive systems needing reverse voltage, over-voltage, and over-current protection. Load switch capability is also implemented to digitally control the connection and disconnection of the load to the input supply. The design meets the low Iq requirements for automotive applications during shutoff and features a strong gate current source (typ 30 mA) to drive high power MOSFETs for high current applications.

Features
  • Fast Response Reverse Voltage Protection
  • Over-voltage and Over-current Fault Protection
  • 90 nA Low Iq Operation during Shutoff
  • -17 V to 40 V Wide Maximum DC Voltage Range
  • 30 mA Gate Drive (Typ) for High Power MOSFETs
Output voltage options PMP9498.1
Vin (Min) (V) 7.7
Vin (Max) (V) 30
Vout (Nom) (V) 30
Iout (Max) (A) 12
Output Power (W) 360
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology OR'ing^Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAW8.PDF (856 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIB0.PDF (78 KB)

Detailed overview of design layout for component placement

TIDRIA9.PDF (79 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB94.ZIP (294 KB)

Design file that contains information on physical board layer of design PCB

TIDRIB1.PDF (352 KB)

PCB layer plot file used for generating PCB design layout

TIDRIA8.PDF (135 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode/ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
eFuses & hot swap controllers

LM9061-Q1Automotive 7-V to 26-V high side protection controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9498 Test Results Oct 14, 2015

Related design resources

Reference designs

REFERENCE DESIGN
PMP10748 Complete Front End Automotive Reverse Polarity and Series Fault Protection Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.