PMP10748

Complete Front End Automotive Reverse Polarity and Series Fault Protection Reference Design

PMP10748

Design files

Overview

The PMP10748 is a complete automotive front end protection TIDesign that highlights TI's zero IQ Smart Diode Controller and High-Side Protection Controller. This design uses two LM74610-Q1 IC's to drive 40V MOSFETs in OR-ing Configuration for reverse polarity protection. The LM74610-Q1 is highly effective zero IQ replacement of lossy diodes and less effective PFET solutions for revere polarity protection. This design also includes programmable OVP, UVLO and OCP with LM5060-Q1 high side protection controller. This design also provides controlled rise time for safe connection and programmable fault detection delay time with LM5060-Q1.

Features
  • Protection from Maximum Reverse Voltage: -45V
  • Fast Response to Dynamic Current Reversal: <5µsec
  • OR-ing Controller
  • Over Current Protection (Programmable): 20A
  • Under Voltage Lockout Option: Programmable
  • Over Voltage Protection (Programmable): 36V
Output voltage options PMP10748.1
Vin (Min) (V) 8
Vin (Max) (V) 35
Vout (Nom) (V) 35
Iout (Max) (A) 20
Output Power (W) 700
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology OR'ing^Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAW9.PDF (1248 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIB4.PDF (100 KB)

Detailed overview of design layout for component placement

TIDRIB3.PDF (121 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIB6.ZIP (712 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB95.ZIP (186 KB)

Design file that contains information on physical board layer of design PCB

TIDRIB5.PDF (316 KB)

PCB layer plot file used for generating PCB design layout

TIDRIB2.PDF (170 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode/ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
MOSFETs

CSD18501Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
eFuses & hot swap controllers

LM5060-Q1Automotive 5.5-V to 65-V high side protection controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10748 Test Results Oct 14, 2015

Related design resources

Reference designs

REFERENCE DESIGN
PMP9498 Automotive Reverse Battery Protection Reference Design with Overcurrent and Overvoltage Shutoff

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.