PMP5722

Single Cell Battery Power Solution Reference Design

PMP5722

Design files

Overview

This reference design shows the functionality and performance of a complete single-cell battery power solution using a coin-cell Li-Ion battery. It can be powered either by an external adapter or by an USB port. When the board is connected to a computer, the load current, state-of-charge, and much more information about the battery can be monitored on a GUI.

Features
  • Complete solution
  • Monitoring
  • Precise
Output voltage options PMP5722.1
Vin (Min) (V) 5
Vin (Max) (V) 5
Vout (Nom) (V) 4.1
Iout (Max) (A) .5
Output Power (W) 2.05
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU748.PDF (551 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCN7.PDF (35 KB)

Detailed overview of design layout for component placement

TIDRCN6.PDF (17 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCN8.ZIP (366 KB)

Files used for 3D models or 2D drawings of IC components

TIDC884.ZIP (275 KB)

Design file that contains information on physical board layer of design PCB

TIDRCN5.PDF (286 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery protectors

BQ2970Lithium-ion (Li-ion) and lithium-polymer (Li-Po) advanced single-cell battery protector

Data sheet: PDF | HTML
Power muxes

TPS2113A2.8-V to 5.5-V, 84-mΩ, 1.25-A, power mux with automatic switchover and status output

Data sheet: PDF
Low-power MCUs

MSP430F551025 MHz MCU with 32KB Flash, 4KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV700200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Battery charger ICs

BQ240501-cell, 1-A, Li-ion linear battery charger with automatic AC/USB detection

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC936 — PMP5722 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP5722 Single Cell Battery Power Solution Reference Design
Download options

TIDC936 PMP5722 Software

close
Latest version
Version: 01.00.00.00
Release date: Mar 2, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
PMP5722 Single Cell Battery Power Solution Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc936 or www.ti.com/lit/xx/tidc936/tidc936.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC936. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP5722 Test Results Jan 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.