PMP40025

PMP40025

Design files

Overview

The PMP40025 is a universal AC input, 48W output flyback converter based on primary side regulation(PSR) which eliminates optocouplers and secondary side feedback components reducing BOM cost. The design features a single 48V/1A output with average efficiency greater than 89% and 75mW no load power (compliant with DOE 6 &CoC V5 Tier 2 standard). The design aslo demostrates  excellent +/-3% transient response from no load to full load due to a wake up feature provided by UCC24650.

Features
  • <75mW low standby power @230Vac no load
  • +/-3% transient response from no load to full load
  • High efficiency at 10% load and four points average
  • Pass EN55022B CE test
  • Single-side PCB board for low cost
Output voltage options PMP40025.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 48
Iout (Max) (A) 1
Output Power (W) 48
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC13.PDF (458 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMO7.PDF (166 KB)

Detailed overview of design layout for component placement

TIDRMO6.PDF (90 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMO9.ZIP (28 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCE4.ZIP (183 KB)

Design file that contains information on physical board layer of design PCB

TIDRMO8.PDF (206 KB)

PCB layer plot file used for generating PCB design layout

TIDRMO5.PDF (241 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24650 — 200-V wake-up monitor for fast transient primary-side regulation

Data sheet: PDF | HTML
AC/DC controllers

UCC28730 — Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP40025 Test Results Jul 1, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP4403 — USB Type-C DFP Charger 5V3A SSR Control Adapter Reference Design PMP4478 — AC in, 5V 3A Quasi-resonant Flyback Converter with Optimized Light Load Efficiency Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos