PMP4403

PMP4403

Design files

Overview

The PMP4403 is an AC in 5V 3A reference design for USB Type-C™ DFP charger applications. It also is compliant with BC 1.2 devices. The solution is a synchronous rectified QR flyback which uses the UCC28740 and UCC24636. Good regulation and dynamic performance is achieved by using a secondary side regulation controller UCC28740. Also Volt-Second balancing SR controller UCC24636 is adopted in the design to improve the efficiency. The solution easily exceeds DoE Level VI and EU CoC V5 Tier-2 standards.

Features
  • S.R QR flyback with secondary side regulation
  • <30mW standby power
  • 15W USB Type C DFP + BC1.2
  • Compliant with DoE Level VI and EU CoC V5 tier-2 standards
  • Fully tested and passed EN55022 Class B conducted and radiated EMI
Output voltage options PMP4403.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBZ0.PDF (478 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMA4.PDF (77 KB)

Detailed overview of design layout for component placement

TIDRMA3.PDF (207 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMA6.ZIP (27 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCA9.ZIP (212 KB)

Design file that contains information on physical board layer of design PCB

TIDRMA5.ZIP (635 KB)

PCB layer plot file used for generating PCB design layout

TIDRMA2.PDF (159 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
MOSFETs

CSD18509Q5B40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.2 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
USB-A controllers

TPS2514USB dedicated charging port controller - Gen 1

Data sheet: PDF | HTML
USB-C controllers

TPS25810USB Type-C® source controller and 3A power switch with VCONN

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP4403 Test Results Jun 13, 2016
Technical article USB chargers then and now: Type-C meets energy efficiency standards PDF | HTML Sep 23, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos