PMP31276

PMP31276

Design files

Overview

This reference design is an AC/DC battery-backup charger with two outputs: system and battery. A 4-SW bidirectional buck-boost charges the battery and supplies system load. An optional microcontroller disables main power sections, reducing stand-by power while collecting parameters for telemetry.

Features
  • Achieves 91.8% efficiency at 230VAC with all power stages on (PFC, LLC and battery charger)
  • Good option for backup supply in alarm panels and uninterruptible power delivery
  • Interleaving modulation in the PFC allows input filter and output capacitor ripple-current reduction, while minimizing the height thanks to two-phase power stage
  • The LLC stage enhances light load efficiency (standby power and audible noise) thanks to high and low frequency burst mode scheme
  • The third stage provides battery management and leverages power path and bidirectional power flow to achieve the highest efficiency possible, while charging the battery and supplying system power
Output voltage options PMP31276.1 PMP31276.2 PMP31276.3
Vin (Min) (V) 85 350 23.5
Vin (Max) (V) 265 420 24.5
Vout (Nom) (V) 400 24 24
Iout (Max) (A) .75 12 12
Output Power (W) 300 288 288
Isolated/Non-Isolated Non-Isolated Isolated Non-Isolated
Input Type AC DC DC
Topology PFC- Multiphase Half Bridge- LLC Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT253.PDF (953 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMF84.PDF (626 KB)

Detailed overview of design layout for component placement

SLVMF86.PDF (442 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF85.ZIP (7974 KB)

Files used for 3D models or 2D drawings of IC components

SLVC970.ZIP (237 KB)

Design file that contains information on physical board layer of design PCB

SLVMF83.PDF (2909 KB)

PCB layer plot file used for generating PCB design layout

SLVMF82.PDF (808 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24624High-frequency, dual synchronous rectifier controller for LLC converters

Data sheet: PDF | HTML
AC/DC controllers

UCC25661Wide VIN and VOUT 750KHz LLC controller with high-voltage startup

Data sheet: PDF | HTML
AC/DC controllers

UCC28065Natural Interleaving™ transition-mode PFC controller with high-frequency switching

Data sheet: PDF | HTML
AC/DC converters

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Battery charger ICs

BQ25751Stand-alone or I²C controlled, 70V, buck-boost, lead acid battery charge controller with power path

Data sheet: PDF | HTML
Comparators

TLV1812Dual micropower high-voltage comparator

Data sheet: PDF | HTML
DC/DC converters

TPS5604304V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 288W PFC, LLC and Bidirectional Battery Charger Reference Design PDF | HTML Jul 2, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos