PMP23475

GaN-based 5kW two-phase totem-pole PFC reference design with zero current detection

PMP23475

Design files

Overview

This reference design is a high-density and high-efficiency, 5kW power factor correction (PFC) converter implemented with TI high-performance Gallium Nitride (GaN) power switches. A peak system efficiency of 99.2% with an open-frame power density of 120W/in3 was measured. The power stage uses a two-phase totem pole PFC in a brand new zero current detection (ZCD) based control mechanism. The new control method operates with variable frequency and maintains zero voltage switching (ZVS) over all operating conditions. The control is implemented with a TMS320F280039C high-performance microcontroller and the LMG3527R030 GaN field effect transistor (FET) with integrated ZCD sensing. The operating frequency range of the converter is approximately between 100kHz and 800kHz.

Features
  • 99.2% efficiency
  • Phase shedding
  • 5kW
  • Power density: 120W/in3
  • Density without hold up: 180W/in3
Output voltage options PMP23475.1
Vin (Min) (V) 180
Vin (Max) (V) 265
Vout (Nom) (V) 400
Iout (Max) (A) 12.5
Output Power (W) 5000
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC
Data center
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT415.PDF (812 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDX9.ZIP (586 KB)

Detailed overview of design layout for component placement

TIDMDY1.ZIP (687 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDY0.ZIP (20109 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGW2.ZIP (12752 KB)

Design file that contains information on physical board layer of design PCB

TIDMDX8.ZIP (4001 KB)

PCB layer plot file used for generating PCB design layout

TIDMDX7.ZIP (918 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74AHC1G081-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate

Data sheet: PDF | HTML
DC/DC converters

TPS5604304V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
Digital isolators

ISO7741Reinforced 4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3527R030650V 30mΩ GaN FET with integrated driver, protection and zero-current detection

Data sheet: PDF | HTML
Isolated gate drivers

UCC21225A4A/6A dual-channel basic isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Isolated gate drivers

UCC535010A/10A single-channel basic/reinforced isolated gate driver with miller clamp or split output

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280039CC2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report GaN-Based 5kW Two-Phase Totem-Pole PFC Reference Design with Zero Current Detection PDF | HTML Mar 6, 2025

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-DIGITALPOWER-SDK DigitalPower software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos