PMP21309
24-V/500-W resonant converter reference design with HV GaN FET
PMP21309
Overview
This reference design is a high-frequency resonant converter reference design. The output voltage is regulated to 24 V with input voltage ranges from 380 V to 400 V using a resonant tank with 500 kHz resonant frequency. A 97.9% peak efficiency is achieved with this design using TI’s high-voltage GaN device, LMG3410R070, along with UCD3138A and UCD7138 to optimize the deadtime and synchronous rectifier (SR) conduction.
Features
- 500kHz resonant frequency
- 390V to 24V/500W conversion
- 97.9% efficiency at 390V input
- Power stage X Y dimension 1.9" x 3"
| Output voltage options | PMP21309.1 |
|---|---|
| Vin (Min) (V) | 380 |
| Vin (Max) (V) | 400 |
| Vout (Nom) (V) | 24 |
| Iout (Max) (A) | 21 |
| Output Power (W) | 504 |
| Isolated/Non-Isolated | Isolated |
| Input Type | DC |
| Topology | Half Bridge- LLC |
Personal electronics
Industrial
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
LMG3411R070 — 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
LMG3411R050 — 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
LMG3410R070 — 600-V 70mΩ GaN with integrated driver and protection
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Test report | 24-V/500-W Resonant Converter Reference Design With TI HV GaN FET | Nov 5, 2018 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.