PMP15043

6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference Design

PMP15043

Design files

Overview

This reference design circuit introduces a highly accurate, bi-directional current power solution used in battery test systems (BTS). The maximum current capability is 6A with lower than 0.05% full scale accuracy. Controlling through a logic pin, the circuit can be used to charge or discharge a battery. During charging, the battery voltage can also be controlled through an analog signal. With fully integrated buck and boost converters, the circuitry is simple and easy to design. An evaluation board was built to validate the performance of this solution.

Features
  • 6A bidirection current
  • Lower than 0.05% FS current accuracy
  • Programmable current and voltage control
  • Fully integrated converter minimizes the solution size
Output voltage options PMP15043.1
Vin (Min) (V) 12
Vin (Max) (V) 15
Vout (Nom) (V) 4
Iout (Max) (A) 6
Output Power (W) 24
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE25A.PDF (1029 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUV8A.PDF (183 KB)

Detailed overview of design layout for component placement

TIDRUV7A.PDF (37 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUW0A.ZIP (619 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEB6A.ZIP (185 KB)

Design file that contains information on physical board layer of design PCB

TIDRUV9A.PDF (882 KB)

PCB layer plot file used for generating PCB design layout

TIDRUV6A.PDF (218 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision op amps (Vos<1mV)

OP07Low-offset voltage, single operational amplifier with external input offset voltage adjustment

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

UA78L100-mA 30-V linear voltage regulator

Data sheet: PDF | HTML
DC/DC converters

TPS6117820-V, 10-A fully integrated sync boost with load disconnect

Data sheet: PDF | HTML
DC/DC converters

LM26641.8-V to 5.5-VIN switched capacitor voltage inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM317L100-mA, 35-V, adjustable linear voltage regulator

Data sheet: PDF | HTML
Instrumentation amplifiers

INA18836-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier

Data sheet: PDF | HTML
DC/DC converters

TPS548214.5-V to 17-V, 8-A synchronous buck converter with hiccup current limit

Data sheet: PDF | HTML
Analog & precision switches & muxes

SN74LV4053A5V, 2:1 (SPDT), 3-channel, analog switch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP15043 Test Results (Rev. A) Apr 2, 2018
Technical article Achieving highly accurate full-scale charge and discharge current control for high PDF | HTML Aug 13, 2018

Related design resources

Reference designs

REFERENCE DESIGN
PMP15038 50A, 0.05% Current Accuracy Power Reference Design for Battery Test Systems TIDA-010086 Digital control cost-optimized 10-A battery formation and test reference design TIDA-01040 Battery Tester Reference Design for High Current Applications TIDA-01042 Modular battery tester reference design for 50-A, 100-A, and 200-A applications

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos