PMP15012

Inverting Buck-Boost Reference Design Featuring LMR16020 DC/DC Buck Converter

PMP15012

Design files

Overview

The PMP15012 reference design is a DC/DC buck-boost solution which accepts an input voltage of 18V to 36V and provides negative 15V/200mA output to the load. This reference design adds an external UVLO circuit to narrow the UVLO hysteresis because a buck-boost converter is difficult to shut down. This LMR16020 buck-boost reference design can be used for supplying the DAC/ADC/OA in an industrial application.

Features
  • 18V to 36V Wide Vin 15V negative output
  • External UVLO circuit to narrow the buck-boost UVLO hysteresis
  • Peak current mode control
  • OCP for transformer saturation protection
  • Internal compensation for easy of use
Output voltage options PMP15012.1
Vin (Min) (V) 18
Vin (Max) (V) 36
Vout (Nom) (V) -15
Iout (Max) (A) .2
Output Power (W) 3
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBQ1.PDF (1275 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLE2.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCC32.ZIP (174 KB)

Design file that contains information on physical board layer of design PCB

TIDRLE1.PDF (117 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR16020SIMPLE SWITCHER 60V, 2A Step-Down Converter with 40uA Iq

Data sheet: PDF | HTML
Shunt voltage references

LM4312%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP15012 Test Results Apr 14, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP10680 4.5V to 24V Wide Input, Negative 5V/2A Output Non-synchronous Converter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos