PMP10680

PMP10680

Design files

Overview

The PMP10680 reference design is a non-sync buck converter with buck-boost configuration. The PMP10680 accepts an input voltage of 4.5 to 24Vin and provides a negative 5V output capable of supplying continuous 2A of current to the load. With negative output and the self-positive input, this reference design could be used for bipolar amplifer/ADC/DAC supply. Internal compensation facilitates ease of use.

Features
  • Negative output using buck converter
  • 4.5V to 24V Wide Vin
  • Internal compensation
  • Ease of use
Output voltage options PMP10680.1
Vin (Min) (V) 4.5
Vin (Max) (V) 24
Vout (Nom) (V) -5
Iout (Max) (A) 2
Output Power (W) 10
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU834.PDF (966 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRG93.PDF (52 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAP5.ZIP (97 KB)

Design file that contains information on physical board layer of design PCB

TIDRG92.PDF (154 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR14050SIMPLE SWITCHER® 40-V, 5-A, 2.2-MHz step-down converter with 40-μA IQ

Data sheet: PDF | HTML
Shunt voltage references

LM4312%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10680 Test Results Mar 9, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos