PMP11600

PMP11600

Design files

Overview

The PMP11600 is a reference design for 5V 2A adapter applications. The solution implements a high efficiency primary side controller UCC28704, it is fully tested and passes conduction EMI. This design uses Volt-Second balance control synchronous rectifier UCC24636 for high efficiency. The board measures 37mm x 30mm x 12mm. A low cost EE16 general transformer is used.

Features
  • Synchronous rectifier QR Flyback with primary side regulation
  • Up to 8W/in3 power density
  • Good thermal performance with low component count
  • Fully tested and passes CE
  • Size 37mm x 30mm x 12mm
Output voltage options PMP11600.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 2
Output Power (W) 10
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCB1.PDF (787 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNJ1.PDF (148 KB)

Detailed overview of design layout for component placement

TIDRNJ0.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNJ3.ZIP (28 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCM3.ZIP (511 KB)

Design file that contains information on physical board layer of design PCB

TIDRNJ2.PDF (989 KB)

PCB layer plot file used for generating PCB design layout

TIDRNI9.PDF (218 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28704High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Data sheet: PDF | HTML
MOSFETs

CSD18502Q5B40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP11600 Test Results Sep 7, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP4403 USB Type-C DFP Charger 5V3A SSR Control Adapter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos