PHYTC-3P-PHYCORE-AM68
PHYTEC phyCORE-AM68 system on module for AM68x and TDA4VE/AL/VL processors
PHYTC-3P-PHYCORE-AM68
Overview
The phyCORE®-AM68A is characterized by system integration, scalability, and cost savings. The processor combines deep learning accelerators, vector processing, general-purpose microprocessors as well as an integrated imaging subsystem, making phyCORE-AM68x/TDA4x an excellent solution for various industrial applications such as robotics, machine vision, radar, etc. The integration of memory, Ethernet PHY, DSI-to-LVDS converter on the system on module (SOM) reduces the complexity, scope, and cost of product development, while the pinout ensures that all functions of the controller can be accessed.
The phyCORE-AM68x/TDA4x SOM can be populated with any of the following processor devices: AM68, AM68A, TDA4VE, TDA4VL, TDA4AL.
Features
- 57 mm x 54 mm
- High density interconnects: 2x 120-pin + 1x 60-pin, 0.5 mm pitch
- Up to 2x 8-GB LPDDR4, 256-GB eMMC, 64-MB QSPI Flash
- 2x Gb Ethernet (1x PHY on-board, 1x RGMII), USB 3.0, 4-Lane PCIe Gen 3
- Featured peripherals: 13x UART, 4x I2C, 2x SPI, 4x CAN-FD, 2x PWM, GPIO
- 2x 4-Lane MIPI DSI, LVDS, eDP; 2x 4-Lane MIPI CSI-2
- Linux Yocto Project
Arm-based processors
Order & start development
PHYCORE-AM68A-EU
— phyCORE-AM68A (PCM-074, EU) SOM based on AM68x processor
PHYCORE-AM68A-EU
—
phyCORE-AM68A (PCM-074, EU) SOM based on AM68x processor
PHYCORE-AM68A-NA
— phyCORE-AM68A (PCM-074, NA) SOM based on AM68x processor
PHYCORE-AM68A-NA
—
phyCORE-AM68A (PCM-074, NA) SOM based on AM68x processor
phyBOARD-AM68x-NA
— phyBOARD-AM68x (KPB-07124-1) development kit for phyCORE-AM68A SOM
phyBOARD-AM68x-NA
—
phyBOARD-AM68x (KPB-07124-1) development kit for phyCORE-AM68A SOM
phyBOARD-IZAR-AM68x-EU — phyBOARD®-Izar (PB-04128) rapid development kit with display and camera
phyBOARD-IZAR-AM68x-EU — phyBOARD®-Izar (PB-04128) rapid development kit with display and camera
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Certificate | PHYTC-3P-PHYCORE-AM68 REACH Declaration of Conformity | Jun 26, 2024 |
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.