PHYTC-3P-PHYCORE-AM62A
PHYTEC phyCORE-AM62A system on module for AM62A3 and AM62A7 processors
PHYTC-3P-PHYCORE-AM62A
Overview
The phyCORE®-AM62A is the latest addition to PHYTECs family of AM62x based System on Modules. With pin compatibility to the phyCORE-AM62x SOM, the phyCORE-AM62A can be used to add edge computing and analytics to your application.
Features
- 40 mm x 40 mm
- 0.8 mm pitch edge with 270 pins
- 4-GB LPDDR4, 128-GB eMMC, 256MB Octal SPI/Dual SPI Flash NOR, 4KB EEPROM
- 1x DP83867IR Gb Ethernet PHY on-board, 1x RGMII pins to connector
Order & start development
PHYCORE-AM62A — phyCORE-AM62A (PCL-075) system on module based on AM62A3 and AM62A7 processors
PHYCORE-AM62A — phyCORE-AM62A (PCL-075) system on module based on AM62A3 and AM62A7 processors
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.