MIKRO-3P-HDC-CLICK

MikroElektronika mikroBUS rapid prototyping Click boards for temperature & humidity sensors

MIKRO-3P-HDC-CLICK

Order now

Overview

The HDC-CLICK family of MikroE Click board™ products are compact add-on boards that feature temperature and humidity sensors from Texas Instruments.

Each sensor selected has a specified resolution for humidity (typically %RH) and temperature readings from the sensor. The long-term stability and reliability, alongside other features, make this Click board™ ideal for developing various automitive and industrial temperature and humidity-related applications, like ruggedized off-road vehicles or other motorized outdoor systems.

All HDC-CLICK products are supported by a mikroSDK compliant library, which includes functions that simplify software development. The Click board™ products comes fully tested, ready to be used on a system equipped with the mikroBUS™ socket.

The Click board™ products selected are enabled with ClickID, a 1-Wire® interface for delivering power and reading from EEPROM to identify the attached peripheral device.

Features
  • Click board: PCB width = 25.4mm; Length = 28.6mm (size S)
  • mikroBUS™ standard, I2C: SDA = pin 11, SCL = pin 12
  • I2C digital temperature and humidity sensors
  • Additional features enabled based on device (address selection, GPIOs, LED indicators)
  • Supply voltage range: 3.3V or 5V
  • ClickID enabled with 1-Wire® interface for automated identification by EEPROM
  • Plug&Play with manifest and Linux driver
Humidity sensors
HDC3021 0.5% RH digital humidity sensor with removable tape cover
Download View video with transcript Video
Photos courtesy of MikroElektronika

Order & start development

Evaluation board

TEMPHUM-24-CLICK — MIKROE-5651 size S mikroBUS™ Click board™ for HDC3021 temperature and humidity sensor with ClickID

Supported products & hardware

TEMPHUM-24-CLICK MIKROE-5651 size S mikroBUS™ Click board™ for HDC3021 temperature and humidity sensor with ClickID

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact MikroElektronika.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.