LMR43620MQ3EVM-2M

LMR43620-Q1 36-V input, 3.3-V output, 2-A synchronous step-down converter evaluation module

LMR43620MQ3EVM-2M

Order now

Overview

The LMR43620MQ3EVM-2M evaluation module (EVM) helps designers evaluate the operation and performance of the LMR43620-Q1 wide-input buck regulator. The LMR43620-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 2 A of load current from an input voltage of up to 36 V. The LMR43620-Q1 has ultra-low operating quiescent current and high efficiency at light loads. The LMR43620-Q1 comes in small 2-mm x 2-mm HotRod™ package providing a very small, low-EMI solution size.

Features
  • Wide input voltage range of 3 V to 36 V
  • 3.3-V fixed output votlage by default
  • Output current up to 2 A
  • 2.2-MHz default switching frequency  (jumper included for AUTO mode or FPWM selection)
  • Fully assembled, tested and proven PCB layout with small solution footprint
DC/DC converters
LMR43606-Q1 Automotive, 36V, 600mA synchronous step-down converter with 4uA IQ and high light load efficiency LMR43610 3-V to 36-V, 1-A low-EMI synchronous buck regulator with low IQ LMR43610-Q1 Automotive 3-V to 36-V, 1-A, low-EMI synchronous buck regulator with low IQ LMR43620 3-V to 36-V, 2-A low-EMI synchronous buck regulator with low IQ LMR43620-Q1 Automotive, 3-V to 36-V, 2-A low-EMI synchronous buck regulator with low IQ
Download View video with transcript Video

Order & start development

Evaluation board

LMR43620MQ3EVM-2M — LMR43620-Q1 evaluation module 36-V, 2-A, 2-mm x 2-mm, synchronous step-down converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR43620MQ3EVM-2M LMR43620-Q1 evaluation module 36-V, 2-A, 2-mm x 2-mm, synchronous step-down converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMR43620-Q1 EVM User's Guide (Rev. B) PDF | HTML Dec 7, 2021
Certificate LMR43620MQ3EVM-2M EU Declaration of Conformity (DoC) Sep 8, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos