LMI800PSEVM
LMI800 evaluation module
LMI800PSEVM
Overview
The LMI800PS evaluation module (EVM) contains evaluation and reference circuitry for the LMI800PS hot-swap controller. The LMI800PS device combines a high-performance hot-swap controller with a PMBus interface to accurately measure, protect, and control the electrical operating conditions of systems connected to an 800V backplane power bus or PSU.
Features
- 700V to 870V (typical) operation
- 5A to 25A programmable overcurrent threshold using PMBus
- Adjustable output voltage slew rate control
- Adjustable transient current blanking timer using PMBus
- Option to apply output hot-short using onboard a SiC Combo JFET and an isolated gate drive circuit
- Onboard output discharge circuit in the event of an input UVLO
Hot-swap controllers
LMI800PSEVM is a prototype evaluation module and is available in limited quantities.
Order & start development
Evaluation board
LMI800PSEVM — LMI800 evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com
LMI800PSEVM — LMI800 evaluation module
Certification
LMI800PSEVM-DOC-CERT — LMI800PSEVM EU Declaration of Conformity (DoC)
Supported products & hardware
LMI800PSEVM-DOC-CERT — LMI800PSEVM EU Declaration of Conformity (DoC)
Documentation
Release Information
LMI800PSEVM EU Declaration of Conformity (DoC)
Technical documentation
=
Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | LMI800PS Evaluation Module | PDF | HTML | Oct 6, 2026 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.