LMH730036

LMH730036

Order now

Overview

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The performance can then be evaluated under the test conditions of your choice. Power supplies, analog signal source, and other measurement equipment shall be provided by the user.

Features
  • Accommodates various high-speed Op Amp
  • Allows quick and easy evaluation
  • Serves as reference design to aid in high-speed PCB layout
  • Utilizes surface-mount components

 

High-speed op amps (GBW ≥ 50 MHz)
LM6172 Dual High Speed, Low Power, Low Distortion Voltage Feedback Amplifiers LMH6612 Single Supply, Dual 345 MHz Rail-to-Rail Output Amplifier and PLC Line Driver LMH6619 Dual 130 MHz, 1.25 mA RRIO Operational Amplifiers LMH6619-Q1 Automotive Dual 130 MHz, 1.25 mA RRIO Operational Amplifiers LMH6622 Dual Wideband, Low Noise, 160MHz, Operational Amplifiers LMH6626 Single/ Dual Ultra Low Noise Wideband Operational Amplifier LMH6643 Dual Channel, Low Power, 130MHz, 75mA Rail-to-Rail Output Amplifier LMH6655 Dual Channel, Low Power, 250 MHz, Low Noise Amplifiers LMH6658 270MHz Single Supply, Single & Dual Operational Amplifiers LMH6682 Dual Channel, 190MHz, Single Supply Operational Amplifier LMH6715 Dual Wideband Video Op Amp LMH6724 Dual Channel, 370 MHz, 1 mA Current Feedback Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

LMH730036/NOPB — Evaluation Board for High-Speed Dual Op Amp in the 8-Pin SOIC Package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMH730036/NOPB Evaluation Board for High-Speed Dual Op Amp in the 8-Pin SOIC Package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMH730036 Evaluation Board User’s Guide May 6, 2012
Certificate LMH730036/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos