LM64460EVM

LM64460EVM

Order now

Overview

The LM64460EVM-2MHZ high-density evaluation module (EVM) is designed to showcase the performance of the LM64460-Q1 high-performance, automotive synchronous buck DC/DC converter. The EVM operates over a wide input voltage range of 5.5 V to 36 V to deliver a fixed 5-V output with better than 1% setpoint accuracy and up to 6-A output current. Several features to ensure protection of the regulator during fault conditions include undervoltage lockout (UVLO), internal soft start, hiccup-mode overcurrent protection (OCP), an open-drain PGOOD indicator, and thermal shutdown. Spread-spectrum frequency modulation and FPWM/AUTO modes of operation are configured based on the MODE/SYNC pin of the LM64460-Q1. In addition, the LM64460-Q1 has a default switching frequency of 2.1 MHz, but is synchronizable to an external clock signal in the range of 200 kHz to 2.2 MHz.

Features
  • Wide input voltage range of 5.5 V to 36 V
  • 5-V default output voltage with 1% setpoint accuracy
  • Rated for 6 A of load current at a switching frequency of 2.1 MHz
  • Ultra-low IQ ideal for automotive off-battery applications
  • Input EMI filter included for CISPR 25 Class 5 conducted emissions
  • Fully assembled, tested and proven PCB layout with small solution footprint
DC/DC converters
LM64440-Q1 — Automotive, 3V to 36V, 4A low-EMI synchronous buck converter with pin-adjustable light-load mode LM64460-Q1 — Automotive 3-V to 36-V, 6-A, low EMI synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

LM64460EVM-2MHZ — LM64460-Q1 evaluation module automotive 3-V to 36-V, 6-A, low-EMI synchronous step-down converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM64460EVM-2MHZ — LM64460-Q1 evaluation module automotive 3-V to 36-V, 6-A, low-EMI synchronous step-down converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM63460-Q1 and LM64460-Q1 EVM User's Guide PDF | HTML Dec 16, 2021
Certificate LM64460EVM-2MHZ EU RoHS Declaration of Conformity (DoC) Dec 9, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos