LM5145EVM-HD-20A

LM5145EVM-HD-20A

Order now

Overview

The LM5145EVM-HD-20A high density evaluation module (EVM) is designed to showcase the performance of the LM5145 high performance, synchronous buck DC-DC buck controller with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 24 V to 72 V to deliver a fixed 5-V output with better than 1% setpoint accuracy and currents up to 20A. By virtue of the LM5145's minimum on-time of 40ns, operation at very low duty cycle is feasible. The LM5145 offers a full suite of protection features to ensure protection of the regulator during fault conditions. These include undervoltage lockout to ensure proper operation during voltage-sag conditions, programmable soft-start to reduce inrush current, hiccup-mode overcurrent protection and thermal shutdown. Precision enable, open-drain PGOOD indicator and SYNC IN /  SYNC OUT features are also provided.

Features
  • 24V to 72V input voltage range
  • 5V output voltage, adjustable from 3.3V to 8V
  • Delivers up to 20A of load current
  • Free-running switching frequency of 220kHz, synchronizable to an external clock from -20% to +50%
  • Fully assembled, tested and proven PCB layout with 30-mm x 15-mm total footprint
DC/DC controllers
LM25145 — 6V to 42V Synchronous Buck DC-DC Controller With Wide Duty Cycle Range LM5145 — 75V Synchronous Buck Controller With Wide Input Voltage and Duty Cycle Ranges LM5145-Q1 — Automotive 75-V synchronous buck DC/DC controller with wide duty-cycle range LM5146 — 100-V synchronous buck DC/DC controller with wide duty-cycle range
Download View video with transcript Video

Order & start development

Evaluation board

LM5145EVM-HD-20A — LM5145 Wide VIN Synchronous Buck Controller High Density Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM5145EVM-HD-20A — LM5145 Wide VIN Synchronous Buck Controller High Density Evaluation Module

close
Version: null
Release date:
Calculation tool

LM25145DESIGN-CALC — LM25145 Synchronous Buck Controller Design Tool

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
LM5145EVM-HD-20A — LM5145 Wide VIN Synchronous Buck Controller High Density Evaluation Module LM5146-Q1-EVM12V — Synchronous buck controller evaluation module

LM25145DESIGN-CALC — LM25145 Synchronous Buck Controller Design Tool

close
Version: A5
Release date: Sep 19, 2024

LM25145 synchronous buck controller quickstart calculator

SHA-256 checksum
Hardware development
Evaluation board
LM5145EVM-HD-20A — LM5145 Wide VIN Synchronous Buck Controller High Density Evaluation Module LM5146-Q1-EVM12V — Synchronous buck controller evaluation module

Release Information

Welcome to the quickstart design tool for the LM25145 synchronous buck controller. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator using this controller. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Calculation tool

LM5145DESIGN-CALC — LM5145 quickstart calculator tool

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
LM5145EVM-HD-20A — LM5145 Wide VIN Synchronous Buck Controller High Density Evaluation Module

LM5145DESIGN-CALC — LM5145 quickstart calculator tool

close
Version: A5
Release date: Oct 9, 2024

LM5145/-Q1 synchronous buck controller quickstart calculator

SHA-256 checksum
Hardware development
Evaluation board
LM5145EVM-HD-20A — LM5145 Wide VIN Synchronous Buck Controller High Density Evaluation Module

Release Information

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* EVM User's guide LM5146-Q1EVM User's Guide Aug 10, 2018
* EVM User's guide LM5145EVM-HD-20A High Density Evaluation Module (Rev. A) Jun 7, 2017
Certificate LM5145EVM-HD-20A EU Declaration of Conformity (DoC) Jan 2, 2019
Technical article Synchronous buck controller solutions support wide VIN performance and flexibility PDF | HTML Jun 29, 2017

Related design resources

Hardware development

EVALUATION BOARD
LM5146-Q1-EVM12V — Synchronous buck controller evaluation module

Design tools & simulation

CALCULATION TOOL
LM5145DESIGN-CALC — LM5145 Synchronous Buck Controller Design Tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos