LM34926EVAL

Evaluation Board for the LM34926

LM34926EVAL

Order now

Overview

An isolated bias supply is implemented in this evaluation board with LM34926 Constant-On-Time regulator. LM34926 regulator integrates both the high and low side power switch- es essential for creating isolated buck converter.

Features
  • Input Range: 20V to 100V
  • Output Voltage: 10V
  • Secondary (Isolated) Output Voltage: 9.5V
  • Maximum Load Current (Primary + Secondary): 250mA
  • Maximum Power Output: 2.5W
  • Nominal Switching Frequency: 750kHz
  • Efficiency (FIN = 36V, IOUT2 = 250mA): 77 percent
  • Board size: 2 inch x 2 inch
DC/DC converters
LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
Download View video with transcript Video

Order & start development

Evaluation board

LM34926EVAL/NOPB — Evaluation Board for the LM34926

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM34926EVAL/NOPB Evaluation Board for the LM34926

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM34926 Isolated Evaluation Board (Rev. A) Apr 25, 2013
Certificate LM34926EVAL/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos