LM22672EVAL

LM22672 1A SIMPLE SWITCHER Regulator w/ Freq Adj or Synch and Precision Enable EVM

LM22672EVAL

Order now

Overview

The LM22672 evaluation board is designed to demonstrate the capabilities of the LM22672 switching regulator. The LM22672 evaluation board is configured to provide an output voltage of 3.3V up to 1A load current with an input voltage range of 4.5V to 42V. Due to the low RDS(ON) of the integrated N-channel MOSFET and maximum duty -cycle limitations, the minimum input voltage of 4.5V will only provide a 3.3V output voltage for load currents up to 500 mA. For load currents higher than 500 mA, an input voltage of 5.5V or higher is required. The typical operating frequency is 500 kHz. The evaluation board is designed to operate at ambient temperatures up to 50 °C.

Features
  • Input Range: 4.5V to 42V
  • Output Voltage: 3.3V
  • Output Current Range: 0A to 1A
  • Frequency of Operation: 500 kHz
  • Board Size: 1.5 X 1.5 inches
  • Package: PSOP-8

At low input voltages between 4.5V and 6V, a minimum load of approximately 5 mA may be required to reach a regulated 3.3V output voltage. To aid in the design and evaluation of DC/DC buck converter solutions based on the LM22672 switching regulator, the evaluation board can be re-configured for different output voltages.

DC/DC converters
LM22672 SIMPLE SWITCHER® 4.5V to 42V, 1A Step-Down Voltage Regulator with Adjustable Frequency LM22672-Q1 1A SIMPLE SWITCHER®, Step-Down Voltage Regulator with Adjustable Frequency LM22675 4.5V to 42V, 1A SIMPLE SWITCHER® buck converter with precision enable LM22675-Q1 1A SIMPLE SWITCHER, Step-Down Voltage Regulator with Precision Enable
Download View video with transcript Video

Order & start development

Evaluation board

LM22672EVAL/NOPB — LM22672 1A SIMPLE SWITCHER Regulator w/ Freq Adj or Synch and Precision Enable EVM

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM22672EVAL/NOPB LM22672 1A SIMPLE SWITCHER Regulator w/ Freq Adj or Synch and Precision Enable EVM

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AN-1896 LM22672 Evaluation Board (Rev. D) Apr 23, 2013
Certificate LM22672EVAL/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos