- The dual LED driver evaluation module (TPS92518EVM-878) requires the companion MCU control board (LEDSPIMCUEVM-879).
- To purchase the complete two board evaluation kit: Request now Request Now
LEDSPIMCUEVM-879
MCU Control board for use with TPS92518EVM-878 board
LEDSPIMCUEVM-879
Overview
LEDSPIMCUEVM-879 is the MCU control board for the TPS92518 evaluation module (TPS92518EVM-878). This board is the companion board which enables software based controls using the TPS92518 demonstration kit software package provides a computer-based graphical user interface (GUI). This board allows evaluation of all TPS92518 features and functions by translating commands from the TPS92518 GUI to control signals for the TPS92518 evaluation module. Multiple TPS92518 EVM's can be controlled with one LEDSPIMCUEVM by connecting multiple TPS92518 EVM's together using the pass-through connectors.
Get Started
To get started developing with this EVM:
- Step 1: Buy the EVM and control board
- Step 2: Request the TPS92518 demonstration kit software
- Step 3: Read the TPS92518 EVM user's guide
Features
- MCU Control board for TPS92518EVM-878
- MCU generates SPI communication and Enable and PWM dimming signals
- Provides complete computer (via GUI) to LED driver control
- LEDSPIMCUEVM-879
- USB Cable
Automotive LED drivers
Illumination LED drivers
Order & start development
LEDSPIMCUEVM-879 — MCU Control board for use with TPS92518EVM-878 board
Supported products & hardware
Hardware development
Evaluation board
LEDSPIMCUEVM-879 — MCU Control board for use with TPS92518EVM-878 board
Hardware development
Evaluation board
TPS92518EVM-878 — Dual buck LED driver evaluation board with SPI interface
Supported products & hardware
Hardware development
Evaluation board
TPS92518EVM-878 — Dual buck LED driver evaluation board with SPI interface
Hardware development
Evaluation board
TPS92518EVM-GUI — TPS92518 demonstration kit with graphical user interface (GUI)
Supported products & hardware
Hardware development
Evaluation board
TPS92518EVM-GUI — TPS92518 demonstration kit with graphical user interface (GUI)
Hardware development
Evaluation board
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | EVM User's guide | TPS92518EVM Dual Buck Controller Evaluation Module (Rev. D) | PDF | HTML | Oct 15, 2020 |
Certificate | LEDSPIMCUEVM-879 EU Declaration of Conformity (DoC) | Jan 2, 2019 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.