IX-3P-IXBASE-STAMP

iThinx iXbase Stamp CC3551ET Wi-Fi module

IX-3P-IXBASE-STAMP

From: ithinx GmbH
Order now

Overview

Based on CC3551ET, the iXbase Stamp is a cost-efficient wireless module for Wi-Fi 6 and BLE 5. Powered by a high-performance ARM Cortex M33 core, it can operate in both MCU and NWP mode. It serves as a certification-ready wireless building block for new product designs and scalable OEM platforms. By integrating Wi-Fi and BLE into a modular architecture, it helps reduce development complexity and supports more efficient overall product certification.

 

Why iXbase Stamp:

  • Rapid integration into your product thanks to integrated and pre-certified dual-band wireless architecture
  • Flexible adaptation to different devices thanks to miniaturised design and modular antenna concept
  • Compliance with the strictest security standards thanks to hardware-based security features
  • Faster market entry through efficient certification support
  • Reduced development effort and consistent architecture across product generations
  • Scalable, secure product development for high-volume series production

Features
  • 2.4/5GHz Wi-Fi 6 / IEEE 802.11b/g/n/ax compliant up to MCS7/64-QAM
  • Bluetooth low energy 5.4 certified stack
  • On-board PCB antenna or u.FL antenna connector
  • 8MB QSPI-PSRAM, 8MB Flash (up to 64MB possible) 
  • Power supply: 3.0 ~ 3.6V 
  • Temp. range: -40 to +85C 
  • Dimensions: 27.5 x 18mm 
Wi-Fi products
CC3551E SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Download View video with transcript Video
Photos courtesy of ithinx GmbH

Order & start development

Evaluation board

IXBASE-STAMP — CC3551ET Stamp module with Wi-Fi 6 & BLE 5.4 with PCB antenna or u.FL connector

Supported products & hardware

IXBASE-STAMP CC3551ET Stamp module with Wi-Fi 6 & BLE 5.4 with PCB antenna or u.FL connector

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact ithinx GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.