INXPECT-3P-S200
Overview
The Inxpect Safety Radar sensors detect access or presence of operators in dangerous areas and also have the ability to dynamically set the detection and warning zones. They are smart FMCW (frequency modulated continuous wave) radar devices, based on our IWR6843 mmWave sensor chip, with proprietary Inxpect detection algorithms. Operating in the millimeter wave V band (60GHz), the Inxpect safety radar sensors can detect complex scenes by analyzing the returned signals reflected by both static and moving objects in the operative range. With dynamically selectable horizontal field of view and up to four safety areas, it is ideal for complex application scenarios, including mobile use cases. The devices can detect targets in a range up to 9 meters.
Features
- Motion and scenario analysis
- Communication to the control unit of processed motion data and diagnostic information
- Four independent detection fields with freely adjustable angles
- Advanced field of view (FOV): symmetrical, asymmetrical or corridor shape
Industrial mmWave radar sensors
Order & start development
S201A-W — Safety radar sensor 5m range
S201A-W — Safety radar sensor 5m range
S201A-WL — Safety radar sensor 9m range
S201A-WL — Safety radar sensor 9m range
S203A-W — Safety radar sensor with narrow FOV 5m range
S203A-W — Safety radar sensor with narrow FOV 5m range
S203A-WL — Safety radar sensor with narrow FOV 9m range
S203A-WL — Safety radar sensor with narrow FOV 9m range
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.