HS-3P-77-3D-WGA-LOP-4X4
Overview
77GHz 3D waveguide antenna 4Tx4R - RF substrate independent solution family
HUBER+SUHNER has developed and manufactures a second-generation 3D metallized plastic waveguide antenna designed for RF substrate-independent solutions. This cutting-edge technology, enabled by proprietary interfaces, supports a new generation of highly dense Launch-on-Package (LOP) monolithic microwave integrated circuit (MMICs) as 4TX, 4RX configuration channels covering the full automotive 77GHz radar band (76GHz to 81GHz) in a compact port area of 125mm2. The antenna design significantly reduces the MMIC package size while enhancing transmission power, receiver sensitivity and maintaining high isolation levels, even with large assembly tolerances.
Features
4TX, 4RX channels covering the full automotive 77GHz radar band (76GHz to 81GHz).
Compact port area of 125 mm².
Boresight Gain = 15 dBi.
- Elevation 10dB-Power-Beamwidth 20°.
- Azimuth 10dB-Power-Beamwidth 140° (per channel).
Side lobe level <-20dB.
Reflection coefficient <-10dB.
Isolation for RX to TX lower than 35dB.
- RX to RX lower than 25dB.
- TX to TX lower than 28dB.
- Including assembly tolerances (up to 400um).
Horizontal polarization.
The antenna complies with RoHS 2021/65EC and REACH 2006/1907/EC regulations.
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Order & start development
85214625 — 77GHz-RF free substrate radar antenna-3D WGA LOP 4x4
85214625 — 77GHz-RF free substrate radar antenna-3D WGA LOP 4x4
Related design resources
Hardware development
EVALUATION BOARD
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.