EZURI-3P-CARBONAM67
Ezurio CarbonAM67 SOM, OSM-MF system on module for AM67 and AM67A processors
EZURI-3P-CARBONAM67
Overview
Ezurio is a leading manufacturer and connectivity expert for wireless modules and system-on-modules. The CarbonAM67 OSM-MF family is powered by Texas Instrument's AM67x processor family, TI's TPS65224 PMIC, our Sona Wi-Fi 6 and Bluetooth wireless modules. Our in-house USA based assembly allows options that fit your project needs. Choose the RAM, eMMC storage, Sona Wi-Fi and Bluetooth connectivity, and carrier board customization that applies to your product. All CarbonAM67 modules come with our industry leading software and integration support.
OSM-M v1.1 Compatible: Size optimized 45x30mm OSM Size-M form factor and pin-compatible with our full range of OSM-M modules
Robust Software and Board Support: Choose from Yocto Linux, Buildroot Linux, Android, or Ubuntu for Cortex-A53, ZephyrRTOs or FreeRTOS for Cortex-M4F and Cortex-R5F
Secure Enclave and Boot: Dedicated on-board security hardware, secure boot Linux, and flexible secure storage for passwords, certificates, and data storage
Features
- 45 mm x 30 mm
- OSM Size-MF v1.2 standard form factor, 476 pins
- 4GB and 8GB LPDDR4, up to 128 GB eMMC (16GB eMMC default)
- 1x USB 3.1 Gen1, 2x USB2.0, 2x Gbit Ethernet with IEEE® 1588 and TSN
- Sona™ TI351 (TI’s CC3351) Wi-Fi 6 + Bluetooth, pre-certified wireless radio
- Pin compatible with our full range of OSM-MF modules
- Linux Yocto, Buildroot Linux, Android, Debian, or QNX. Optional Summit Suite OS
Order & start development
CARBONAM67-OSM-MF — TI AM67 based OSM-MF SOM: AI, Multi-Camera, 4K Video, wireless module de-populated
CARBONAM67-OSM-MF — TI AM67 based OSM-MF SOM: AI, Multi-Camera, 4K Video, wireless module de-populated
CARBONAM67-OSM-MF-WIFI6 — TI AM67 based OSM-MF SOM: AI, Multi-Camera, 4K Video, with TI CC3351 Wi-Fi 6 / Bluetooth LE 5.4
CARBONAM67-OSM-MF-WIFI6 — TI AM67 based OSM-MF SOM: AI, Multi-Camera, 4K Video, with TI CC3351 Wi-Fi 6 / Bluetooth LE 5.4
COMMON-OSM-KIT-AM67 — Development Kit: OSM Common Carrier Kit and CarbonAM67 Development Board
COMMON-OSM-KIT-AM67 — Development Kit: OSM Common Carrier Kit and CarbonAM67 Development Board
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.