ENGCM-3P-ICORE-AM62X
Engicam i.Core-AM62x SO-DIMM system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors
ENGCM-3P-ICORE-AM62X
Overview
The new i.Core AM62x system on module is based on the AM623 and AM625 processor device families, and the module is equipped to optimally take advantage of the 1-4 Arm® Cortex®-A53 CPU cores at up to 1.4-GHz and Cortex-M4F MCU co-processor at up to 400MHz. The cost-optimized module will offer up to Full HD (1080p, 60fps) display support and optional 3D graphics acceleration for use in a broad range of open-frame industrial HMI panels. Additionally, the extensive set of peripherals and optimized power architecture create a module well-suited for a broad range of industrial and automotive applications.
Features
- 67.6 mm x 32.1 mm
- SO-DIMM, 200 edge connector pins
- 1-GB or 2-GB DDR4, min. 8-GB eMMC
- 2x USB2.0, 2x on-board Gb Ethernet PHY, I2S audio
- Pin-to-pin compatible with other modules with EDIMM 2.0 pinout definition
- Linux Yocto, Android, CODESYS PROFINET device and controller software stacks
Order & start development
ENGCM-3P-EDIMM-SK — Development kit for i.Core-AM62x SOM
ENGCM-3P-EDIMM-SK — Development kit for i.Core-AM62x SOM
ENGCM-3P-ICORE-AM62X — i.Core-AM62x system on module based on AM623 and AM625 quad Arm Cortex-A53 1.4-GHz processors
ENGCM-3P-ICORE-AM62X — i.Core-AM62x system on module based on AM623 and AM625 quad Arm Cortex-A53 1.4-GHz processors
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.