DS64BR111EVK

DS64BR111EVK Evaluation Module

DS64BR111EVK

Order now

Overview

The DS64BR111EVK SMA evaluation kit provides a complete high bandwidth platform to evaluate the SAS/SATA signal conditioning features of the Texas Instruments DS64BR111 Repeater. The DS64BR111EVK can be used for standard compliance testing, performance evaluation, and initial system prototyping.  The SMA edge launch connectors used for the DS64BR111EVK will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included). This flexible connectivity enables integrated system level testing between TI repeaters and 3rd party ASIC/FPGA host boards.

 

Features
  • 2-Channel Repeater up to 6.4 Gbps
  • EQ up to +28 dB at 3.2 GHz
  • De-emphasis up to -12 dB
  • VOD Control ranging from 700 to 1300 mVpp
  • Supports both SATA 1/2/3 and SAS 1/2, including OOB Detection
  • Programmable via pin selection, EEPROM, or SMBus interface
  • Single supply operation, VIN = 3.3 V ± 10% or VDD = 2.5 V ± 5%
Ethernet retimers, redrivers & mux-buffers
DS64BR111 6.4-Gbps ultra low power 2-channel redriver with input equalization and output de-emphasis
Download View video with transcript Video

Order & start development

Evaluation board

DS64BR111EVK/NOPB — DS64BR111EVK Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DS64BR111EVK/NOPB DS64BR111EVK Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate DS64BR111EVK/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019
User guide DS64BR111EVK User's Guide (Rev. A) Sep 20, 2016

Related design resources

Software development

GUI FOR EVALUATION MODULE (EVM)
SIGCONARCHITECT SigCon Architect utility tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos