DRV8711EVM

Evaluation Module for Stepper Motor Pre-Driver with On-Chip 1/256 Micro-Stepping Indexer

DRV8711EVM

Order now

Overview

The DRV8711 is a stepper motor controller using external N-channel MOSFETs to drive a bipolar stepper motor or two brushed DC motors. A microstepping indexer is integrated, supporting up to 1/256 microstep. The DRV8711 is capable of providing ultra-smooth motion profile, and motor stall can be monitored with onboard LED.

The DRV8711EVM is a complete solution for evaluating the DRV8711 stepper motor controller. The DRV8711 is simply programmed and controlled by the MSP430 through the GUI that is available for download in the DRV8711EVM tool folder. Power is provided externally, up to 52V, through the power header. A stepper motor is included in the EVM for controller performance evaluation. GUI defaults to optimum settings matched to the included motor. The EVM can also be configured to drive dual DC motor through a PWM control tab on the GUI.

Features
  • Built-in 1/256-step microstepping indexer
  • N-channel NexFET power MOSFETs
  • Ultra-smooth motion profile
  • Integrated stall detection reported on logic-level output pin
  • Complete protection and diagnosis
  • User-friendly GUI
  • Stepper motor included
  • Configurable for dual DC motor control
Download View video with transcript Video
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
  • Chapters
  • descriptions off, selected
  • captions off, selected

      Order & start development

      Evaluation board

      DRV8711EVM — Evaluation Module for Stepper Motor Pre-Driver with On-Chip 1/256 Micro-Stepping Indexer

      Supported products & hardware
      $99.00 (USD)
      In stock
      Limit:
      Out of stock on TI.com
      Not available on TI.com
      Support software

      SLVC500 — DRV8711 Software

      Supported products & hardware
      Download options
      TI's Standard Terms and Conditions for Evaluation Items apply.

      Design files

      Technical documentation

      star
      = Top documentation selected by TI
      No results found. Please clear your search and try again.
      View all 2
      Type Title Date
      * EVM User's guide DRV8711 EVM GUI (Rev. C) Apr 26, 2017
      Certificate DRV8711EVM EU Declaration of Conformity (DoC) Jan 2, 2019

      Support & training

      TI E2E™ forums with technical support from TI engineers

      View all forum topics

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support.

      Videos