The DRV8213 evaluation module (EVM) allows for easy evaluation of the DRV8213 device. The EVM has been programmed and configured to work out of the box and begin spinning motors right away.
The DRV8213 is an integrated motor driver with N-channel H-bridge, charge pump, current sense output, current regulation and protection circuitry. The tripler charge pump allows the device to operate down to 1.65 V to accommodate 1.8-V supply rails and low battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The EVM is accompanied by a GUI for easy control of the motor driver.
Features
- 1.65-V to 12-V operating motor supply range
- High output current capability: 4-A peak, 2-A RMS
- Supports 1.8-V, 3.3-V and 5-V logic inputs
- Adjustable op amp gain for high-accuracy current sensing down to 10 mA
- Onboard eZ-FET lite debugger for MCU programming via USB
- Motor stall detection