DRV7308EVM is a prototype evaluation module and is available in limited quantities.
DRV7308EVM
DRV7308 evaluation module
DRV7308EVM
Overview
The DRV7308EVM is a module designed for thorough evaluation of the DRV7308 motor driver. The device is a 250W, 450V integrated triple gallium nitride (GaN) FET half-bridge gate driver for motor driver applications. The DRV7308EVM provides three 650V E-mode GaN FET half-bridges capable of directly driving a three-phase brushless-DC motor.
The C2000™ LAUNCHXL-F2800137 LaunchPad™ is required for this kit and is used to operate and monitor the DRV7308 driver. PWM, fault response and further device control are provided by the LAUNCHXL-F2800137 module.
Features
- Up to 450V operating voltage with 5A peak current drive capability
- Low conduction loss with GaN FET's 205mΩ RDS(ON) at TA = 25°C
- Low switching loss from zero reverse recovery
- Ultra-low adaptive dead time (<300ns)
- Ultra-low propagation delay (<135ns)
- Integrated bootstrap rectifier using GaN FET
Gallium nitride (GaN) intelligent power modules (IPMs)
Order & start development
DRV7308EVM — DRV7308 evaluation module
DRV7308EVM — DRV7308 evaluation module
DRV7308EVM-SENSORLESS-SW — DRV7308EVM sensorless FOC software for EVM evaluation
Supported products & hardware
DRV7308EVM-SENSORLESS-SW — DRV7308EVM sensorless FOC software for EVM evaluation
Sensorless FOC software for evaluation of DRV7308EVM
Documentation
Manifest for DRV7308EVM sensorless software
Release Information
Firmware for DRV7308EVM
Design files
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | EVM User's guide | DRV7308 Evaluation Module User's Guide | PDF | HTML | May 21, 2024 |
Certificate | DRV7308EVM EU RoHS Declaration of Conformity (DoC) | Apr 9, 2024 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.