DLPC-API

DLP® Controller API

DLPC-API

Downloads

Overview

The DLP® Pico™ Display and Light Control API (DLPC-API) is an API (application programming interface) intended to control the DLPC34xx chipset. The DLPC34xx chipset is composed of the DLPC34xx controller, an associated DMD, and an associated PMIC. The API only explicitly supports the DMDs and controllers mentioned in the HTML documentation files; however, the API will have some level of compatibility with all DLPC34xx controllers.
Download View video with transcript Video

Downloads

Application software & framework

DLP-PICO-DLPC34XX-API DLP® Pico™ API for the DLPC34XX controllers

Supported products & hardware

Supported products & hardware

Products
Portable & consumer DMDs
DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
DLP3010LC 0.3-inch 720p DLP® digital micromirror device (DMD) DLP4710LC 0.47-inch 1080p DLP® digital micromirror device (DMD)
Hardware development
Evaluation board
DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module DLP4710EVM-LC DLP® 4710 Light control evaluation module
Download options

DLP-PICO-DLPC34XX-API DLP® Pico™ API for the DLPC34XX controllers

close
Latest version
Version: 01.00.00.00
Release date: Mar 6, 2026
lock = Requires export approval (1 minute)
Products
Portable & consumer DMDs
DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
DLP3010LC 0.3-inch 720p DLP® digital micromirror device (DMD) DLP4710LC 0.47-inch 1080p DLP® digital micromirror device (DMD)
Hardware development
Evaluation board
DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module DLP4710EVM-LC DLP® 4710 Light control evaluation module

Release Information

Version 1.12 introduces significant improvements to dual-controller pattern support and enhanced functionality across multiple DLPC34XX platforms. This release adds support for separate single-controller pattern operation and improves East/West flipping behavior for DLP4710 dual-controller configurations. Additionally, a new PatternEntryIndex field has been added to pattern order table entries to improve pattern management and indexing within the API. This release also includes multiple bug fixes addressing pattern display behavior in single-controller mode as well as corrections to East/West and North/South flip logic.

What's new

  • Added support for separate single-controller pattern operation across DLPC34XX platforms
  • Improved East/West flipping logic for DLP4710 dual-controller configurations
  • Added PatternEntryIndex field to pattern order table entries for improved pattern management
  • Fixed pattern display issues occurring in single-controller mode
  • Resolved East/West and North/South flip behavior bugs affecting pattern orientation
  • General stability improvements and bug fixes for pattern sequencing and display control

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide DLPC34xx Controller API User's Guide Jul 30, 2019

Related design resources

Hardware development

EVALUATION BOARD
DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module DLP4710EVM-LC DLP® 4710 Light control evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos