DDC2256AEVM

DDC2256AEVM

Order now

Overview

The DDC2256AEVM evaluation module  (EVM)  is  an  evaluation  kit  for the DDC2256A,  a  256-channel,  current  input,  24-bit analog-to-digital (A/D) converter. The EVM kit, comprised of a DUT board and a capture board, contains two DDC2256A devices, an FPGA for device communication/configuration, 36 MB of memory for temporary data storage, and a USB interface for connection to a PC. The EVM contains all necessary control signals and on-board power generation which greatly reduces the need for external equipment. Finally, the evaluation system also includes easy-to-use software for Microsoft® Windows®.

Features
  • All-in-one solution for evaluating two DDC2256A devices in a system-like setting
  • On-board FPGA, memory, and USB interface allow for data capture and analysis of large sample datasets
  • Flexible supply configurations for simple or advanced experimentation
  • Various input voltage configurations allow for evaluation of many use cases
  • GUI software allows easy control of DDC2256A device modes and functions

  • DDC2256 Capture Board
  • DDC2256A DUT Board
  • Power Cables
  • USB 2.0 Cable

Computer tomography (CT) AFEs
DDC2256A 256-Channel, Current-Input Analog-To-Digital Converter

 

Linear & low-dropout (LDO) regulators
TL1963A 1.5-A, 20-V, low-dropout voltage regulator with reverse current & reverse voltage protection TPS7A33 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable TPS7A47 1A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

 

Load switches
LM3525 0.5A loading, 2.7-5.5V, 80mΩ USB power switch

 

LVDS, M-LVDS & PECL ICs
DS10BR254 1.5-Gbps 1:4 LVDS repeater SN65LVDS4 500-Mbps LVDS single high-speed receiver

 

Precision op amps (Vos<1mV)
OPA209 Single, 2.2-nV/rtHz, 18-MHz, precision, RRO, 36-V operational amplifier OPA211 1.1nV/rtHz Noise, Low-Power, Precision Operational Amplifier

 

Series voltage references
LM4140 0.1% 3-ppm/°C precision micropower low-dropout series voltage reference with enable pin
Download View video with transcript Video
Important note
Request more information

DDC2256AEVM design resources are available. Request now

Order & start development

Evaluation board

DDC2256AEVM — DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module

Supported products & hardware

DDC2256AEVM DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate DDC2256AEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos