DAC8831EVM

DAC8831EVM

Order now

Overview

This EVM features the DAC8831/32 16-bit resolution, un-buffered voltage output digital-to-analog converter. The board also supports the 14-pin QFN package (RGY) only for the DAC8831/32. This board affords a quick and easy way to evaluate the functionality and performance of this high-resolution DAC. The EVM includes an on-board reference and buffer circuits that allow high speed serial interface with a variety of TI DSPs and micro controller interface boards.

Features
  • Slide switch SW1 provides the means to supply unipolar or bipolar output operation.
  • For wider dynamic range the EVM can be configured to use an external reference to increase output swing
  • Because the EVM is designed on TI's Modular form factor custom cable design is not necessary
  • The EVM has an on-board voltage reference of +2.5 VDC and is jumper selectable via jumper W1
  • The output characterization test, for the DAC8831/32, is performed using an OPA735 output Op-Amp
Precision DACs (≤10 MSPS)
DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter
Download View video with transcript Video

Order & start development

Evaluation board

DAC8831EVM — DAC8831 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DAC8831EVM DAC8831 evaluation module

close
Version: null
Release date:
GUI for evaluation module (EVM)

DAC8831EVM-GUI — GUI for the DAC8831 Evaluation module.

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DAC8832 16-bit Ultra-low power voltage output Digital-to-Analog Converter
Hardware development
Evaluation board
DAC8831EVM DAC8831 evaluation module

DAC8831EVM-GUI GUI for the DAC8831 Evaluation module.

close
Version: 1.0
Release date: Oct 2, 2024
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DAC8832 16-bit Ultra-low power voltage output Digital-to-Analog Converter
Hardware development
Evaluation board
DAC8831EVM DAC8831 evaluation module

Release Information

DAC8831EVM GUI 1.0.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide DAC883xEVM (Rev. B) PDF | HTML Oct 3, 2024
Certificate DAC8831EVM EU Declaration of Conformity (DoC) (Rev. A) Aug 22, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos