DAC81416-08EVM

DAC81416-08 evaluation module

DAC81416-08EVM

Order now

Overview

The DAC81416-08EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC81416 and DAC81408 devices. The board comes with the DAC81416 installed. The DAC81416-08EVM has optional circuits and jumpers to configure the device for different applications.

Features
  • USB-powered VIO and VDD
  • Integral nonlinearity (INL): ±1 LSB max at ±10V output, ±2 LSB max at ±20V output
  • Integrated 2.5V precision internal reference
  • Three dedicated A-B toggle pins

  • USB to micro-USB cable

Precision DACs (≤10 MSPS)
DAC61408 8-channel 12-bit high-voltage output DAC with integrated internal reference DAC61416 16-channel 12-bit high-voltage output DAC with integrated internal reference DAC71408 8-channel 14-bit high-voltage-output DAC with integrated internal reference DAC71416 16-channel 14-bit high-voltage output DAC with integrated internal reference DAC81408 8-channel 16-bit high-voltage output DAC with integrated internal reference DAC81416 16-channel 16-bit high-voltage output DAC with integrated internal reference
Download View video with transcript Video

Order & start development

Evaluation board

DAC81416-08EVM — DAC81416-08 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DAC81416-08EVM DAC81416-08 evaluation module

close
Version: null
Release date:
GUI for evaluation module (EVM)

DAC81416-08EVM-GUI — Labview GUI for the DAC81416-08EVM

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC81408 8-channel 16-bit high-voltage output DAC with integrated internal reference DAC81416 16-channel 16-bit high-voltage output DAC with integrated internal reference
Hardware development
Evaluation board
DAC81416-08EVM DAC81416-08 evaluation module
Download options

DAC81416-08EVM-GUI Labview GUI for the DAC81416-08EVM

close
Version: 1.1
Release date: Aug 5, 2024
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
DAC81408 8-channel 16-bit high-voltage output DAC with integrated internal reference DAC81416 16-channel 16-bit high-voltage output DAC with integrated internal reference
Hardware development
Evaluation board
DAC81416-08EVM DAC81416-08 evaluation module

Release Information

Version 1.0

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DAC81416-08 Evaluation Module User's Guide PDF | HTML Jul 19, 2024
Certificate DAC81416-08EVM EU Declaration of Conformity (DoC) PDF | HTML May 8, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.