DAC61402EVM

DAC61402 evaluation module for dual-channel, 12-bit, ±20-V-range, buffered-output DAC

DAC61402EVM

Order now

Overview

The DAC61402 evaluation module) (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC61402 precision digital-to-analog converter (DAC). DAC61402EVM provides the serial peripheral interface (SPI) through the SimpleLink™ Ethernet MSP432E401Y MCU Launchpad™ development kit (MSP-EXP432E401Y) (order separately).

The DAC61402 is a dual-channel, buffered-output (up to ±20 V, or 0 V to 40 V) DAC with integrated 2.5-V internal reference. This product is specified monotonic by design and offers excellent linearity of less than one LSB.

Features
  • Linearity: 1-LSB integral nonlinearity/differential nonlinearity (INL/DNL) at 16 bits
  • Internal reference
  • Serial peripheral interface (SPI)
  • Total unadjusted error (TUE): ±0.05% FSR
  • Output ranges: 5 V, 10 V, 20 V, 40 V, ±5 V, ±10 V, or ±20 V
Download View video with transcript Video

Order & start development

Evaluation board

BP-DAC61402EVM — DAC61402 evaluation module for dual-channel, 12-bit, ±20-V-range, buffered-output DAC

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BP-DAC61402EVM DAC61402 evaluation module for dual-channel, 12-bit, ±20-V-range, buffered-output DAC

close
Version: null
Release date:
Development kit

MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
BOOSTXL-ADS1119 ADS1119 16-bit, 1kSPS, 4-channel delta-sigma ADC BoosterPack™ plug-in module BOOSTXL-ADS1219 ADS1219 24-bit, 1kSPS, 4-channel, delta-sigma ADC BoosterPack™ plug-in module BOOSTXL-DAC-PORT Digital-to-analog converter (DAC) BoosterPack™ plug-in module BP-ADS7128 ADS7128 8-channel 12-bit ADC BoosterPack™ plug-in module BP-DAC11001EVM DAC11001 20-bit ultra-low-noise low-glitch monotonic DAC BoosterPack™ plug-in module DAC53401EVM DAC53401 10-bit 1-channel DAC with NVM, buffered voltage output and I2C interface evaluation module DAC53608EVM DAC53608 10-bit, I2C interface, buffered-voltage-output DAC evaluation module DAC61402EVM DAC61402 evaluation module for dual-channel, 12-bit, ±20-V-range, buffered-output DAC DAC81404EVM DAC81404 evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

close
Version: null
Release date:
Hardware development
Evaluation board
BOOSTXL-ADS1119 ADS1119 16-bit, 1kSPS, 4-channel delta-sigma ADC BoosterPack™ plug-in module BOOSTXL-ADS1219 ADS1219 24-bit, 1kSPS, 4-channel, delta-sigma ADC BoosterPack™ plug-in module BOOSTXL-DAC-PORT Digital-to-analog converter (DAC) BoosterPack™ plug-in module BP-ADS7128 ADS7128 8-channel 12-bit ADC BoosterPack™ plug-in module BP-DAC11001EVM DAC11001 20-bit ultra-low-noise low-glitch monotonic DAC BoosterPack™ plug-in module DAC53401EVM DAC53401 10-bit 1-channel DAC with NVM, buffered voltage output and I2C interface evaluation module DAC53608EVM DAC53608 10-bit, I2C interface, buffered-voltage-output DAC evaluation module DAC61402EVM DAC61402 evaluation module for dual-channel, 12-bit, ±20-V-range, buffered-output DAC DAC81404EVM DAC81404 evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Data sheet DACx1402 Dual, 16-Bit and 12-Bit, High-Voltage-Output DACs With Internal Reference datasheet (Rev. A) PDF | HTML May 18, 2021
Certificate BP-DAC61402EVM EU Declaration of Conformity (DoC) Aug 31, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.