DAC121S101SEPEVM

DAC121S101-SEP evaluation module

DAC121S101SEPEVM

Order now

Overview

The DAC121S101-SEP evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the DAC121S101-SEP device. The EVM has optional circuits and jumpers to configure the device for different applications.

The DAC121S101-SEP device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7V to 5.5V supply and consumes just 177µA of current at 3.6V.

Features
  • Configurable circuit to evaluate the DAC121S101-SEP
  • Onboard VDD (5V) support via USB
  • Onboard precision 3V voltage regulator
  • FT4232 easily writes to the DAC using the DAC121S101SEPEVM GUI
  • External SPI connections available

  • USB to micro-USB cable

Precision DACs (≤10 MSPS)
DAC121S101-SEP Radiation-tolerant, single-channel, low-power (0.57mW) 12-bit 5.5V digital-to-analog converter
Download View video with transcript Video

Order & start development

Evaluation board

DAC121S101SEPEVM — DAC121S101-SEP evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DAC121S101SEPEVM DAC121S101-SEP evaluation module

close
Version: null
Release date:
GUI for evaluation module (EVM)

DAC121S101SEPEVM-GUI — Labview GUI for the DAC121S101SEPEVM

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC121S101-SEP Radiation-tolerant, single-channel, low-power (0.57mW) 12-bit 5.5V digital-to-analog converter
Hardware development
Evaluation board
DAC121S101SEPEVM DAC121S101-SEP evaluation module
Download options

DAC121S101SEPEVM-GUI Labview GUI for the DAC121S101SEPEVM

close
Version: 1.0
Release date: Aug 29, 2024
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
DAC121S101-SEP Radiation-tolerant, single-channel, low-power (0.57mW) 12-bit 5.5V digital-to-analog converter
Hardware development
Evaluation board
DAC121S101SEPEVM DAC121S101-SEP evaluation module

Release Information

1.0 Initial Release

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DAC121S101-SEP Evaluation Module User's Guide PDF | HTML Sep 27, 2024
Certificate DAC121S101SEPEVM EU Declaration of Conformity (DoC) PDF | HTML Jul 30, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.