D3-3P-RVP-TDA3X

D3 Embedded RVP-TDA3x development kit for TDA3 processors

D3-3P-RVP-TDA3X

From: D3 Embedded
Order now

Overview

The RVP-TDA3x is a multi-camera platform for low-cost Advanced Driver Assistance Systems (ADAS). It includes the Vision Acceleration Pac (EVE), and features an on board ISP (Image Signal Processor). It does not include an ARM core or a CODEC. The development kit supports four camera inputs, but can be customized as required. Kit purchase includes software distribution and single-use licensing. Applications include front or rear camera, 2D/3D surround view, radar, driver monitoring, camera monitoring systems (CMS)/mirror replacement.

Features
  • TDA3x SoC processor (default)
  • FPD-Link™ III video inputs (4) with 2 GHz and 4 GHz options available
  • Ethernet, CAN bus, and serial connectivity
  • HDMI and FPD-Link™ III video display outputs
  • Compact, rugged packaging for on-vehicle testing
Digital signal processors (DSPs)
TDA3LA Low power SoC w/ vision acceleration for ADAS applications TDA3LX Low power SoC w/ processing, imaging & vision acceleration for ADAS applications TDA3MA Low power SoC w/ full-featured processing & vision acceleration for ADAS applications TDA3MD Low power SoC w/ full-featured processing for ADAS applications TDA3MV Low power SoC w/ full-featured processing, imaging & vision acceleration for ADAS applications
Download View video with transcript Video

Order & start development

Evaluation board

RVP-TDA3x — RVP-TDA3x Development Kit

Supported products & hardware

RVP-TDA3x RVP-TDA3x Development Kit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact D3 Embedded.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.