CRLNK-3P-MITYSOM-AM62P
Overview
The MitySOM-AM62P family of system-on-modules features the Texas Instruments Sitara AM62Px processor. The module includes (optional) eMMC FLASH, (optional) Octal or Quad SPI NOR FLASH, and LPDDR4 RAM memory subsystems. A MitySOM-AM62P is a production-suitable solution, designed for long-term availability and performance.
Features
- Pin-for-pin compatible with Critical Link's MitySOM-AM62 and MitySOM-AM62A modules
- SODIMM edge connector with 260 pins
- 8GB LPDDR4, 256GB eMMC, 256MB Octal/Quad SPI NOR flash
- Range of interfaces including 2x USB 2.0 , 2x Industrial Gigabit Ethernet MACs, MIPI, and multiple display outputs
- 38.1 mm x 69.6 mm
Arm-based processors
Order & start development
MitySOM-AM62P — System on module based on AM62P Arm Cortex-A53 with display, 3D graphics and 4K video codec for HMI
MitySOM-AM62P — System on module based on AM62P Arm Cortex-A53 with display, 3D graphics and 4K video codec for HMI
MitySOM-AM62P-DVK — Critical Link MitySOM-AM62P development kit
MitySOM-AM62P-DVK — Critical Link MitySOM-AM62P development kit
MCU-PLUS-SDK-AM62P — MCU+ SDK for AM62P – RTOS, No-RTOS
Supported products & hardware
Products
Arm-based processors
Hardware development
Evaluation board
MCU-PLUS-SDK-AM62P — MCU+ SDK for AM62P – RTOS, No-RTOS
MCU PLUS SDK Linux Installer
MCU PLUS SDK Windows Installer
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
MCU PLUS SDK online documentation
Performance measurement datasheet
Documentation only package
Code Composer Studio™ integrated development environment (IDE)
TI ARM CLANG compiler
Tool to configure SOC pinmux and MCU PLUS SDK driver parameters
Buildsheet of supported features
Manifest of software components used with license details
Release Information
Thank you for your interest in the AM62P MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, examples and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- ECDSA Support in bootloader
- eMMC HS400 support
- EthFw: AM62PX: Boot time optimization for first packet under 500ms
- Critical eMMC & Sciclient bug fixes
PROCESSOR-SDK-QNX-AM62P — Processor SDK QNX for AM62P
Supported products & hardware
Products
Arm-based processors
Hardware development
Evaluation board
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.