CONCL-3P-RCHD-AM62
Conclusive Engineering RCHD-AM62 system on module for AM623 and AM625 processors
CONCL-3P-RCHD-AM62
Overview
Compact powerhouse for advanced connectivity
The RCHD-AM62 system on module comes in a compact SO-DIMM form factor measuring 82mm x 45mm. The RCHD-AM62 offers capable connectivity options including dual 1 Gbit/s Ethernet, Wi-Fi®, and Bluetooth® v4.1. Its single 3.3V power input emphasizes energy efficiency.
The versatile choice for industrial, retail and factory automation
Expandable interfaces, secure boot, and Arm® TrustZone® add to RCHD-AM62's flexibility and security, making it a versatile choice for an embedded system on module in a range of applications such as industrial automation, retail, factory automation, edge computing and more.
Features
- 82mm x 45mm
- SO-DIMM form factor with top and bottom edge pins
- 512MB to 8GB DDR4, 4GB to 64GB eMMC
- 2x Gb Ethernet, 2x USB 2.0 Dual Role Device (DRD)
- Available peripherals: 3x SPI, 5x UART, 3x ePWM, 3x CAN-FD, 3x eCAP, 4x I2C, 3x eQEP, QSPI/OSPI
- 2.4/5GHz Dual-Band Wi-Fi 6 IEEE 802.11ax, Bluetooth 5.4
- Linux Yocto, Buildroot, Ubuntu, FreeBSD (on request)
Order & start development
RCHD-AM62 — RCHD-AM62 system on module for AM623 and AM625 Arm Cortex-A53 processor with GPU
RCHD-AM62 — RCHD-AM62 system on module for AM623 and AM625 Arm Cortex-A53 processor with GPU
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.