CC1120EM-868-915-RD

CC1120EM 868/915 MHz Reference Design

CC1120EM-868-915-RD

Design files

Overview

This RF Layout Reference Design demonstrates good decoupling and layout techniques for a low power RF device operating in the 868 MHz and 915 MHz frequency bands.

Features
  • Recommended PCB layout for optimum performance
  • PCB stackup
  • RF decoupling
  • Component types and values
  • Component manufacturers

 

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR241.PDF (95 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SWRC222.ZIP (714 KB)

Detailed schematic diagram for design layout and components

SWRR091.ZIP (714 KB)

Detailed schematic diagram for design layout and components

TIDR240.PDF (154 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS799200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Sub-1 GHz transceivers

CC1120High performance Sub-1 GHz wireless transceiver for narrowband systems

Data sheet: PDF | HTML

Start development

Hardware

Daughter card

CC1120EMK-868-915 — CC1120 Evaluation Module Kit 868-915MHz

The CC1120 Evaluation Module Kit for 868-915 MHz can be used in conjunction with the CC1120 Development Kit to evaluate the operation of the Perfomance Line RF-IC at these particular frequency bands. The CC1120DK is required for operation and needs to be ordered separately.

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC1120EM-868-915-RD CC1120EM 868/915 MHz Reference Design TIDC-MULTIBAND-WMBUS Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC1120EMK-868-915 CC1120 Evaluation Module Kit 868-915MHz

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC1120EM-868-915-RD CC1120EM 868/915 MHz Reference Design TIDC-MULTIBAND-WMBUS Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note Asynchronous channel hopping system for FCC 15.247 compliance Jul 7, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.