C55X-AUDIOFRAMEWORK

C55x Connected Audio Framework

C55X-AUDIOFRAMEWORK

Downloads

Overview

The TMS320C55x™ Connected Audio Framework provides a software framework which allows the C55x devices to operate as a USB Audio peripheral. In addition to providing this capability, the framework can be extended by users by the incorporation of audio processing algorithms in the record and playback paths. The C55x Connected Audio Framework also implements USB Human Interface Device (HID) class which can be used to perform functions such as change volume, play, and stop audio.
Features
For USB Audio Class Features, please see: C5000 Connected Audio Framework Wiki

Downloads

Application software & framework

C55X-USBAUDIO C55x USB Audio Class Framework

Supported products & hardware
Download options

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos